(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For more precise, more efficient operation. Twisted V drill to support next generation high speed machining. A drill with oil hole that makes full use of state-of-the-art technology.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter (d) (mm) | Shank tolerance | Number of flutes |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 3 | 55 | 100 | 3 | 0~-0.006 | 4 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 4 | 55 | 100 | 4 | 0~-0.008 | 4 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 6 | 65 | 110 | 6 | 0~-0.008 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 7 | 75 | 120 | 7 | 0~-0.009 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 8 | 80 | 130 | 8 | 0~-0.009 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 9 | 90 | 140 | 9 | 0~-0.009 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 50 | 55 | 100 | 5 | 0~-0.008 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 10 | 100 | 150 | 10 | 0~-0.009 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 11 | 105 | 160 | 12 | 0~-0.011 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 12 | 105 | 160 | 12 | 0~-0.011 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 13 | 110 | 195 | 16 | 0~-0.011 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 14 | 115 | 205 | 16 | 0~-0.011 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 15 | 115 | 205 | 16 | 0~-0.011 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 15.98 | 115 | 205 | 16 | 0~-0.011 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 15.99 | 115 | 205 | 16 | 0~-0.011 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 16 | 115 | 205 | 16 | 0~-0.011 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 16.98 | 125 | 235 | 20.0 | 0~-0.013 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 16.99 | 125 | 235 | 20.0 | 0~-0.013 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 17 | 125 | 235 | 20.0 | 0~-0.013 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 17.98 | 125 | 235 | 20.0 | 0~-0.013 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 17.99 | 125 | 235 | 20.0 | 0~-0.013 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 18 | 125 | 235 | 20.0 | 0~-0.013 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 18.98 | 125 | 235 | 20.0 | 0~-0.013 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 18.99 | 125 | 235 | 20.0 | 0~-0.013 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 19 | 125 | 235 | 20.0 | 0~-0.013 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 19.98 | 150 | 260 | 20.0 | 0~-0.013 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 19.99 | 150 | 260 | 20.0 | 0~-0.013 | 6 | ||
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 20 | 150 | 260 | 20.0 | 0~-0.013 | 6 |
Loading...
work material | Cast Iron / Aluminum / Copper | Tool Material Type | Carbide | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Y/N | NA | With/without Oil Hole | NA | Drill Diameter Crossing | ±0.002 |
Torsional Angle | Right blade straight blade |
How can we improve?
How can we improve?