1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide SV Reamer ±0.02 (OSVRJ-00299)

OMI HIGH PRECISION TOOLS

Carbide SV Reamer ±0.02 (OSVRJ-00299)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For more precise, more efficient operation.

 

 

Part Number
OSVRJ-00299
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
Diameter tolerance
(mm)
shank diameter Shank diameter tolerance Number of flutes Shank length L1

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 2.99282080±0.0023.00~-0.006450

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N NA blade shape Right blade right torsion
Coating Type TiAlN