1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide 4-Flute Square End Mill, Short Size (OES4S-0020)

OMI END MILLS

Carbide 4-Flute Square End Mill, Short Size (OES4S-0020)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An affordable four-flute end mill for use with a wide variety of work materials.
· It has excellent chip discharge, a high-rigidity cutting edge, and a high-torsion blade which supports general steel, stainless steel, etc.

Part Number
OES4S-0020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (L2)
(mm)
Shank diameter (d)
(mm)
Overall length (L1)
(mm)

฿ 999,999,999.00

OMI END MILLS 1 Piece(s) Quote 26660

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron Number of flutes(sheet) 4 Type Square
Machining Application Side / Groove Blade tip shape Sharp Edge Torsion Angle (θ) Powerful Torsion (45°-60°)
Coating Details OC Coated Torsion Angle details Right Torsion 45°