(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The OC coating provides resistance to abrasion when machining deep holes, achieving increased life.
· Long 3-flute end mill allows for one-action machining of workpieces with deep sides.
· Capable of high speed machining with both rotation and feed at least twice that of the 30° helix angle square end mill.
Part Number |
---|
OES3L-0020 |
OES3L-0030 |
OES3L-0040 |
OES3L-0050 |
OES3L-0060 |
OES3L-0080 |
OES3L-0100 |
OES3L-0120 |
OES3L-0160 |
OES3L-0200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (L2) (mm) | Shank diameter (d) (mm) | Overall length (L1) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 2 | 12 | 6 | 60 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 3 | 18 | 6 | 60 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 4 | 20 | 6 | 60 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 5 | 23 | 6 | 70 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 6 | 25 | 6 | 70 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 8 | 35 | 8 | 90 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 10 | 45 | 10 | 100 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 12 | 55 | 12 | 120 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 16 | 65 | 16 | 135 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 20 | 75 | 20 | 150 |
Loading...
work material | general steel / Quenched and tempered steel / Cast Iron / Aluminum | Number of flutes(sheet) | 3 | Type | Square |
---|---|---|---|---|---|
Machining Application | Side / Groove / Plunging (Z feed) | Blade tip shape | Sharp Edge | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
Coating Details | OC Coated | Torsion Angle details | Right Torsion 45° |
How can we improve?
How can we improve?