Gypsum Board Bit

Brand :
OMIKOGYO

Caution

    Product Description

    Gypsum Board Bit(cutting tool)
    [Features]
    Reverse spiral shape for light cutting
    Paper parts can be cut cleanly.
    Also, fine chips can be dropped inside the wall.
    It can be used for cutting two boards.
    [Specifications]
    blade diameter: 6mm
    shank diameter: 6.35mm
    Overall Length: 94mm
    Blade Length: 31mm
    work material: Gypsum Board / Cosmetic Gypsum Board / Lath Board / Calcium Silicate Board etc.
    Blade tip material: High-speed steel
    Compatible Model: Electric drill, rechargeable drill and rechargeable impact driver

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat