Round Cutter

Brand :
OMIKOGYO

Caution

    Product Description

    Round Cutter
    [Features]
    Disc Mr./Ms., charging drill, electric drill and electric drill type.
    Smooth cutting is possible with bearings.
    With a guide plate that can adjust the depth, you can easilycut straight and straight.
    Replacement blades can be replaced.
    [Specifications]
    Product Type: Round cutter with a depth adjuster
    Maximum Cutting Length: 80mm
    Compatible Model: Disc grinder, electric drill, battery drill
    [Applicable]
    PVC Pipe: U50~150/VP50/VU65~200/VP65~100
    [Materials]
    Work material: Polyvinyl chloride tube, duct tube
    Blade tip material: Electrodeposition diamond

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat