Dual Hole Cutter (Cutter)

Brand :
OMIKOGYO

Caution

    Product Description

    Dual Hole Cutter
    [Features]For thick steel and steel plate

    Capable of drilling holes up to 25mm thick
    [Specifications]
    Product Type: Hole saw
    Blade thickness(mm): 3.0
    Overall Length(mm): 161
    Blade Length(mm): 65
    Protrusion amount(mm): 25
    center drill: DH8125
    Shank type: DH-SK/DH-SKL/DH-SKD/DH-SKDL

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Dual Hole Cutter (Cutter) | OMIKOGYO | MISUMI Thailand