1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End mill for titanium processing

End mill for titanium processing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· By adopting a staggered blade, impact is reduced and chatter and heat generation are suppressed.
· The cutting edge peripheral blade height differs to reduce shock during cutting. Furthermore, it is capable of simultaneous rough and finish cutting.

Part Number
OETT-0060
OETT-0080
OETT-0100
OETT-0120
OETT-0160
OETT-0200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (L2)
(mm)
Shank diameter (d)
(mm)
Overall length (L1)
(mm)

฿ 999,999,999.00

OMI END MILLS 1 Piece(s) Quote 614660

฿ 999,999,999.00

OMI END MILLS 1 Piece(s) Quote 818875

฿ 999,999,999.00

SQUARE END MILLS (CARBIDE) 1 Piece(s) Quote 10221090

฿ 999,999,999.00

SQUARE END MILLS (CARBIDE) 1 Piece(s) Quote 122612100

฿ 999,999,999.00

SQUARE END MILLS (CARBIDE) 1 Piece(s) Quote 163416110

฿ 999,999,999.00

SQUARE END MILLS (CARBIDE) 1 Piece(s) Quote 204220120

Loading...

  1. 1

Basic Information

work material Quenched and tempered steel / Stainless Steel / Titanium Number of flutes(sheet) 4 Type Square
Machining Application Side / Groove Blade tip shape Sharp Edge Torsion Angle (θ) Powerful Torsion (45°-60°)
Coating Details OP Coated Torsion Angle details Right Torsion 45°