(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For more precise, more efficient operation.
Part Number |
---|
OHDS-0030 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | With/without Oil Hole | Shank diameter (d) (mm) | Shank tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,724.53 | OMI DRILLS | 1 Piece(s) | 19 Day(s) | 3 | 15 | 52 | NA | 3 | 0~-0.014 |
Loading...
work material | general steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | Other | Torsional Angle | Right Torsion 30° |
Coating Details | OD Coated | Number of flutes | 2 |
Please check the type/dimensions/specifications of the part OHDS-0030 in the OMI Drill for Tough Steel, Short Size for 3D series.
Part Number |
---|
OHDS-0031 |
OHDS-0032 |
OHDS-0033 |
OHDS-0034 |
OHDS-0035 |
OHDS-0036 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | With/without Oil Hole | Shank diameter (d) (mm) | Shank tolerance |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Piece(s) | Quote | 3.1 | 18 | 55 | NA | 4 | 0~-0.018 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 3.2 | 18 | 55 | NA | 4 | 0~-0.018 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 3.3 | 18 | 55 | NA | 4 | 0~-0.018 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 3.4 | 18 | 55 | NA | 4 | 0~-0.018 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 3.5 | 18 | 55 | NA | 4 | 0~-0.018 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 3.6 | 20 | 57 | NA | 4 | 0~-0.018 |
How can we improve?
How can we improve?