(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For more precise, more efficient operation.
Part Number |
---|
ODR4L-0030-OH |
ODR4L-0040-OH |
ODR4L-0050-OH |
ODR4L-0060-OH |
ODR4L-0070-OH |
ODR4L-0080-OH |
ODR4L-0090-OH |
ODR4L-0100-OH |
ODR4L-0110-OH |
ODR4L-0120-OH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter (d) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 3 | 21 | 58 | 3 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 4 | 28 | 65 | 4 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 5 | 35 | 79 | 5 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 6 | 42 | 86 | 6 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 7 | 49 | 93 | 7 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 8 | 56 | 100 | 8 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 9 | 63 | 113 | 9 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 10 | 70 | 120 | 10 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 11 | 77 | 134 | 11 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 12 | 84 | 141 | 12 |
Loading...
work material | general steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | Other | With/without Oil Hole | Available |
Drill Diameter Crossing | +0.005~0 | Torsional Angle | Right Torsion 30° | Coating Details | OD Coated |
Number of flutes | 4 |
How can we improve?
How can we improve?