(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For more precise, more efficient operation.
Part Number |
---|
ODR6R-0030-OH |
ODR6R-0040-OH |
ODR6R-0050-OH |
ODR6R-0060-OH |
ODR6R-0070-OH |
ODR6R-0080-OH |
ODR6R-0090-OH |
ODR6R-0100-OH |
ODR6R-0110-OH |
ODR6R-0120-OH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter (d) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 3 | 15 | 52 | 3 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 4 | 20 | 57 | 4 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 5 | 25 | 69 | 5 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 6 | 30 | 74 | 6 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 7 | 35 | 79 | 7 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 8 | 40 | 84 | 8 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 9 | 45 | 95 | 9 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 10 | 50 | 100 | 10 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 11 | 55 | 112 | 11 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 12 | 60 | 117 | 12 |
Loading...
work material | general steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | Other | With/without Oil Hole | Available |
Drill Diameter Crossing | +0.005~0 | Torsional Angle | Right Torsion 30° | Coating Details | OD Coated |
Number of flutes | 6 |
How can we improve?
How can we improve?