1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

OMI Drill Reamer 3D 4-Flute / Regular Size

OMI Drill Reamer 3D 4-Flute / Regular Size
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For more precise, more efficient operation.

Part Number
ODR4R-0030-OH
ODR4R-0040-OH
ODR4R-0050-OH
ODR4R-0060-OH
ODR4R-0070-OH
ODR4R-0080-OH
ODR4R-0090-OH
ODR4R-0100-OH
ODR4R-0110-OH
ODR4R-0120-OH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter (d)
(mm)

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 315523

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 420574

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 525695

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 630746

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 735797

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 840848

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 945959

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 105010010

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 115511211

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 126011712

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole Available
Drill Diameter Crossing +0.005~0 Torsional Angle Right Torsion 30° Coating Details OD Coated
Number of flutes 4