(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For more precise, more efficient operation.
Part Number |
---|
ODR6S-0030-OH |
ODR6S-0040-OH |
ODR6S-0050-OH |
ODR6S-0060-OH |
ODR6S-0070-OH |
ODR6S-0080-OH |
ODR6S-0090-OH |
ODR6S-0100-OH |
ODR6S-0110-OH |
ODR6S-0120-OH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter (d) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 3 | 12 | 49 | 3 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 4 | 16 | 53 | 4 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 5 | 20 | 64 | 5 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 6 | 24 | 68 | 6 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 7 | 28 | 72 | 7 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 8 | 32 | 76 | 8 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 9 | 36 | 86 | 9 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 10 | 40 | 90 | 10 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 11 | 44 | 101 | 11 | ||
฿ 999,999,999.00 | OMI DRILLS | 1 Piece(s) | Quote | 12 | 48 | 105 | 12 |
Loading...
work material | general steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | Other | With/without Oil Hole | Available |
Drill Diameter Crossing | +0.005~0 | Torsional Angle | Right Torsion 30° | Coating Details | OD Coated |
Number of flutes | 6 |
How can we improve?
How can we improve?