1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

OMI Step drill 2D

OMI Step drill 2D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For more precise, more efficient operation.

Part Number
OSD2-M5
OSD2-M5-OH
OSD2-M6
OSD2-M6-OH
OSD2-M8
OSD2-M8-OH
OSD2-M10
OSD2-M10-OH
OSD2-M12
OSD2-M12-OH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
With/without Oil Hole Step Length ℓ
(mm)
Shank tolerance

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 4.379NA100~-0.018

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 4.379Available100~-0.018

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 5.185NA120~-0.018

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 5.185Available120~-0.018

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 6.897NA160~-0.022

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 6.897Available160~-0.022

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 8.5113NA200~-0.022

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 8.5113Available200~-0.022

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 10.3125NA240~-0.027

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 10.3125Available240~-0.027

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type Other Torsional Angle Right Torsion 30°
Coating Details OD Coated Number of flutes 2