(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
SC-2 |
SC-3 |
SC-15 |
SCS-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Loading Capacity (kg) |
Nominal Dimensions (Depth) (mm) |
Nominal Dimensions (Opening) (mm) |
Nominal Dimensions (Height) (mm) |
Wire Diameter (mm) |
Wire Net Pitch (mm) |
Mass (kg) |
Door | Leg height (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,479.37 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1000 | 650 | 900 | 680 | 6 | 50×50 | 38 | Semi-Open | 100 | 1 unit | ||
฿ 12,478.00 |
NET PALLETS | 1 Piece(s) | 60 Day(s) | 1500 | 800 | 1000 | 850 | 6 | 50×50 | 50 | Semi-Open | 100 | 1 unit | ||
฿ 9,279.37 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 500 | 500 | 800 | 540 | 4.8 | 25 x 25 | 22 | Fully open | 100 | 1 unit | ||
฿ 30,412.07 ฿ 28,204.15 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1000 | 1100 | 1500 | 1100 | 6 | 50×100 | 93 | Semi-Open | 97 | 1 unit |
An industry standard best-selling net pallet.
[Features]
· Lightweight with excellent strength. Easy to assemble and fold, reducing work costs.
· By folding, it does not take up storage space. Can be stacked for effective use of space.
· Simple forklift operation for improved work efficiency.
[Applications]
· Storage of plastic items, agricultural products, seafood, boxed products, metal products, etc.
· Transportation of products.
Part Number |
---|
SC-2 |
SC-3 |
SC-15 |
SCS-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Loading Capacity (kg) |
Nominal Dimensions (Depth) (mm) |
Nominal Dimensions (Opening) (mm) |
Nominal Dimensions (Height) (mm) |
Wire Diameter (mm) |
Wire Net Pitch (mm) |
Mass (kg) |
Door | Leg height (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,479.37 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1000 | 650 | 900 | 680 | 6 | 50×50 | 38 | Semi-Open | 100 | 1 unit | ||
฿ 12,478.00 |
NET PALLETS | 1 Piece(s) | 60 Day(s) | 1500 | 800 | 1000 | 850 | 6 | 50×50 | 50 | Semi-Open | 100 | 1 unit | ||
฿ 9,279.37 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 500 | 500 | 800 | 540 | 4.8 | 25 x 25 | 22 | Fully open | 100 | 1 unit | ||
฿ 30,412.07 ฿ 28,204.15 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1000 | 1100 | 1500 | 1100 | 6 | 50×100 | 93 | Semi-Open | 97 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?