- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of EP-60
-
- Product Type
- Earplugs
-
- Size
- Free
-
- Cord
- Yes
-
- Standard
- JIS
-
- Features and Applications
- Prevents hearing loss due to long-term noise exposure and noise-induced non-recoverable hearing loss. Different shapes and materials can accommodate various ear shapes.
-
- Specifications
- JIS No.1 Type
-
- Material Quality
- ABS Resin
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 182.07
|
EARPLUGS
|
1 Piece(s)
|
|
Quote
|
1 Set |
Basic Specifications
-
- Product Type
- Earplugs
-
- Size
- Free
-
- Cord
- Yes
-
- Standard
- JIS
-
- Features and Applications
- Prevents hearing loss due to long-term noise exposure and noise-induced non-recoverable hearing loss. Different shapes and materials can accommodate various ear shapes.
-
- Specifications
- JIS No.1 Type
-
- Material Quality
- ABS Resin
-
- Amount Of Content
- 1 Set
Product Description
For preventing hearing loss and noise induced deafness due to extended noise exposure. Compatible with various ear shapes depending on the shape and material.
[Features]
· Earplugs made of hard plastic with large and small spheres to match the size of the ear hole. Does not cause inflammation and is suitable for users with latex allergies or those with delicate skin
Specifications of EP-60
-
- Product Type
- Earplugs
-
- Size
- Free
-
- Cord
- Yes
-
- Standard
- JIS
-
- Features and Applications
- Prevents hearing loss due to long-term noise exposure and noise-induced non-recoverable hearing loss. Different shapes and materials can accommodate various ear shapes.
-
- Specifications
- JIS No.1 Type
-
- Material Quality
- ABS Resin
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 182.07
|
EARPLUGS
|
1 Piece(s)
|
|
Quote
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?