(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ear Plugs No.15

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EP-15

  • Product Type
    Earplugs
  • Size
    Free
  • Cord
    Yes
  • Standard
    JIS
  • Features and Applications
    Prevents hearing loss due to long-term noise exposure and noise-induced non-recoverable hearing loss. Different shapes and materials can accommodate various ear shapes.
  • Specifications
    JIS No.1 Type
  • Material Quality
    Polyvinyl Chloride
  • Amount Of Content
    1 Set
Part Number
EP-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 110.79

EARPLUGS 1 Piece(s) 3 Day(s) 1 Set

Basic Specifications

  • Product Type
    Earplugs
  • Size
    Free
  • Cord
    Yes
  • Standard
    JIS
  • Features and Applications
    Prevents hearing loss due to long-term noise exposure and noise-induced non-recoverable hearing loss. Different shapes and materials can accommodate various ear shapes.
  • Specifications
    JIS No.1 Type
  • Material Quality
    Polyvinyl Chloride
  • Amount Of Content
    1 Set

Product Description

For preventing hearing loss and noise induced deafness due to extended noise exposure. Compatible with various ear shapes depending on the shape and material.

[Features]
· Umbrella shaped earplugs with a soft feeling of insertion and a good fit. When inserted, the tip part goes in smoothly according to the shape of the ear hole and fits nicely

Specifications of EP-15

  • Product Type
    Earplugs
  • Size
    Free
  • Cord
    Yes
  • Standard
    JIS
  • Features and Applications
    Prevents hearing loss due to long-term noise exposure and noise-induced non-recoverable hearing loss. Different shapes and materials can accommodate various ear shapes.
  • Specifications
    JIS No.1 Type
  • Material Quality
    Polyvinyl Chloride
  • Amount Of Content
    1 Set
Part Number
EP-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 110.79

EARPLUGS 1 Piece(s) 3 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1