(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manually-Charged Radio Light JTL-23

Manually-Charged Radio Light JTL-23

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of JTL-23

  • Product Type
    Protection supplies
  • Width(mm)
    59
  • Depth(mm)
    49
  • Height(mm)
    131
  • Features 1
    Enables recharging of docomo, au and SoftBank mobile phones and smartphones, and all iPhone models*. (May be unavailable for some models)
  • Features 2
    For iPhone recharging, use the USB cord included with the iPhone.
  • Material
    ABS Resin
  • Accessory
    Charging Plug for au x 1, Charging Plug for docomo/SoftBank x 1, MicroUSB-B Charger Plug x 1, Hanging Strap, Charger Connection Cord (approx. 55 cm), Earphones (approx. 95 cm)
  • Internal battery
    Lithium ion polymer battery
  • Battery capacity(mAh)
    450
  • Rated Output(V/mA)
    3.7/500
  • Maximum Output(W)
    1.85
  • Rated Output of Hand Crank Generator (Dynamo)(V/mA)
    4.2/500
  • Max. Output of Hand Crank Generator (Dynamo)(W)
    2.1
  • LED light
    White 3 Lights
  • Radio
    AM/FM
  • Other
    Siren for Emergency
  • Mass(g)
    185
  • Amount Of Content
    1 pc.
Part Number
JTL-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,951.43

RECHARGEABLE RADIO LIGHTS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Protection supplies
  • Width(mm)
    59
  • Depth(mm)
    49
  • Height(mm)
    131
  • Features 1
    Enables recharging of docomo, au and SoftBank mobile phones and smartphones, and all iPhone models*. (May be unavailable for some models)
  • Features 2
    For iPhone recharging, use the USB cord included with the iPhone.
  • Material
    ABS Resin
  • Accessory
    Charging Plug for au x 1, Charging Plug for docomo/SoftBank x 1, MicroUSB-B Charger Plug x 1, Hanging Strap, Charger Connection Cord (approx. 55 cm), Earphones (approx. 95 cm)
  • Internal battery
    Lithium ion polymer battery
  • Battery capacity(mAh)
    450
  • Rated Output(V/mA)
    3.7/500
  • Maximum Output(W)
    1.85
  • Rated Output of Hand Crank Generator (Dynamo)(V/mA)
    4.2/500
  • Max. Output of Hand Crank Generator (Dynamo)(W)
    2.1
  • LED light
    White 3 Lights
  • Radio
    AM/FM
  • Other
    Siren for Emergency
  • Mass(g)
    185
  • Amount Of Content
    1 pc.

Product Description

A multi-functional radio light; ideal for disasters or when you are engaged in outdoor leisure pursuits.

Specifications of JTL-23

  • Product Type
    Protection supplies
  • Width(mm)
    59
  • Depth(mm)
    49
  • Height(mm)
    131
  • Features 1
    Enables recharging of docomo, au and SoftBank mobile phones and smartphones, and all iPhone models*. (May be unavailable for some models)
  • Features 2
    For iPhone recharging, use the USB cord included with the iPhone.
  • Material
    ABS Resin
  • Accessory
    Charging Plug for au x 1, Charging Plug for docomo/SoftBank x 1, MicroUSB-B Charger Plug x 1, Hanging Strap, Charger Connection Cord (approx. 55 cm), Earphones (approx. 95 cm)
  • Internal battery
    Lithium ion polymer battery
  • Battery capacity(mAh)
    450
  • Rated Output(V/mA)
    3.7/500
  • Maximum Output(W)
    1.85
  • Rated Output of Hand Crank Generator (Dynamo)(V/mA)
    4.2/500
  • Max. Output of Hand Crank Generator (Dynamo)(W)
    2.1
  • LED light
    White 3 Lights
  • Radio
    AM/FM
  • Other
    Siren for Emergency
  • Mass(g)
    185
  • Amount Of Content
    1 pc.
Part Number
JTL-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,951.43

RECHARGEABLE RADIO LIGHTS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1