(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disaster Resistant Hood Cloth

Disaster Resistant Hood Cloth

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BZN-300

  • Product Type
    Protection supplies
  • Collar
    Silver
  • Width(mm)
    280
  • Depth(mm)
    420
  • Height(mm)
    30
  • Features 1
    Protects the head from falling objects.
  • Material
    Nylon 420D (Coating w/ Flame Retardant), Non-Woven Fabric Lining
  • Mass(g)
    160
  • Amount Of Content
    1 pc.
Part Number
BZN-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 882.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Protection supplies
  • Collar
    Silver
  • Width(mm)
    280
  • Depth(mm)
    420
  • Height(mm)
    30
  • Features 1
    Protects the head from falling objects.
  • Material
    Nylon 420D (Coating w/ Flame Retardant), Non-Woven Fabric Lining
  • Mass(g)
    160
  • Amount Of Content
    1 pc.

Product Description

Protective hood. Useful in a disaster.

Specifications of BZN-300

  • Product Type
    Protection supplies
  • Collar
    Silver
  • Width(mm)
    280
  • Depth(mm)
    420
  • Height(mm)
    30
  • Features 1
    Protects the head from falling objects.
  • Material
    Nylon 420D (Coating w/ Flame Retardant), Non-Woven Fabric Lining
  • Mass(g)
    160
  • Amount Of Content
    1 pc.
Part Number
BZN-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 882.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1