(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WAT-10L |
WAT-20L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tank Capacity (L) |
Width (mm) |
Depth (mm) |
Height (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 274.00 |
WATER STORAGE SUPPLIES MATERI | 1 Piece(s) | 10 Day(s) | 10 | 225 | 225 | 270 | 170 | 1 pc. | ||
฿ 409.00 |
WATER STORAGE SUPPLIES MATERI | 1 Piece(s) | 1 Day(s) | 20 | 290 | 290 | 335 | 280 | 1 pc. |
A water tank that can be collapsed for compact storage.
Part Number |
---|
WAT-10L |
WAT-20L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tank Capacity (L) |
Width (mm) |
Depth (mm) |
Height (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 274.00 |
WATER STORAGE SUPPLIES MATERI | 1 Piece(s) | 10 Day(s) | 10 | 225 | 225 | 270 | 170 | 1 pc. | ||
฿ 409.00 |
WATER STORAGE SUPPLIES MATERI | 1 Piece(s) | 1 Day(s) | 20 | 290 | 290 | 335 | 280 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?