(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sweat Absorbent Cap Liner for Helmet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of HPD311-LB

  • Product Model
    Interior
  • Width
    50mm
  • Length
    300mm
  • Mass
    31g
  • JAN Code
    4958093679909
  • Color
    Light blue
  • Material
    Cotton (outer material), polyester (batting)
  • Amount Of Content
    1 pc.
Part Number
HPD311-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 221.00

GOODS FOR HELMET 5 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Interior
  • Width
    50mm
  • Length
    300mm
  • Mass
    31g
  • JAN Code
    4958093679909
  • Color
    Light blue
  • Material
    Cotton (outer material), polyester (batting)
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Skin care and deodorizing function
·Eliminates unpleasant odors
·pH control function
·Fully washable
·Easy to put on
·It can be easily attached to the inner part of the helmet using Velcro.
·Stops sweat from the forehead and works comfortably
·Reusable and hand washable
[Applications]
·A worker wearing a helmet is forced to take measures against the heat (sweating)

Specifications of HPD311-LB

  • Product Model
    Interior
  • Width
    50mm
  • Length
    300mm
  • Mass
    31g
  • JAN Code
    4958093679909
  • Color
    Light blue
  • Material
    Cotton (outer material), polyester (batting)
  • Amount Of Content
    1 pc.
Part Number
HPD311-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 221.00

GOODS FOR HELMET 5 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Round head can be washed.
●Easy to install using the velcro in the inner part of the helmet.
●Comfortable to wear with a deodorant.

Specification

●Color:Light Blue
●W x L(mm):50 x 300
●SPQ(piece):40

Materials

●Outer Fabric: Cotton
●Filling: Polyester (100%)