- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of S-7510
-
- Product Model
- Non-woven Wipe
-
- Shape
- Roll
-
- Type
- Wet
-
- Detailing Type
- Refill
-
- Appearance
- Cloudy liquid/White sheet-like material
-
- Flammability
- Available
-
- Volatility
- Low
-
- Density (20 °C)
- 1
-
- Flash Point
- NA
-
- Item Shape
- Bucket container
-
- Size(mm)
- 180×300
-
- Features
- Its disinfectant property suppresses the proliferation of germs.
-
- Feature 2
- Soft texture that prevents scratches.
-
- Feature 3
- No fuzz or fibers are left. *Cotton-spun lace with no binder (Hydroentangled nonwoven fabric).
-
- Use
- Anti-static for plastic type and for display of various FA, OA equipments.
-
- Application 2
- For desks, chairs, cupboards, window panes and the like in offices and factories.
-
- Application 3
- Wiping factory machinery, equipments and cleaning all kinds of oil stains etc.
-
- Component
- Cetylpyridinium chloride, cetyltrimethylammonium chloride, dibutyl hydroxytoluene, paraben
-
- Use
- Consists of volatile (alcohol) components, always store in a dedicated container (airtight). (1) Remove the container lid, cut the upper part of the aluminum pouch and keep the pouch in the container. (2) Pick out the tip of the Wet Saver from the center of the roll, and pass it through the center of the lid. (3) Close the lid tightly, and use the Wet Saver by pinching the tip and pulling it out from the center of the upper part of container. * If pulled quickly, it becomes easy to tear off the wipes at the perforation.
-
- Amount Of Content
- 1 Pack (300 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,418.67
|
NONWOVEN FABRIC CLOTHS
|
1 Pack(s)
|
300 Pieces Per Package
|
|
5 Day(s)
|
1 Pack (300 pcs) |
Basic Specifications
-
- Product Model
- Non-woven Wipe
-
- Shape
- Roll
-
- Type
- Wet
-
- Detailing Type
- Refill
-
- Appearance
- Cloudy liquid/White sheet-like material
-
- Flammability
- Available
-
- Volatility
- Low
-
- Density (20 °C)
- 1
-
- Flash Point
- NA
-
- Item Shape
- Bucket container
-
- Size(mm)
- 180×300
-
- Features
- Its disinfectant property suppresses the proliferation of germs.
-
- Feature 2
- Soft texture that prevents scratches.
-
- Feature 3
- No fuzz or fibers are left. *Cotton-spun lace with no binder (Hydroentangled nonwoven fabric).
-
- Use
- Anti-static for plastic type and for display of various FA, OA equipments.
-
- Application 2
- For desks, chairs, cupboards, window panes and the like in offices and factories.
-
- Application 3
- Wiping factory machinery, equipments and cleaning all kinds of oil stains etc.
-
- Component
- Cetylpyridinium chloride, cetyltrimethylammonium chloride, dibutyl hydroxytoluene, paraben
-
- Use
- Consists of volatile (alcohol) components, always store in a dedicated container (airtight). (1) Remove the container lid, cut the upper part of the aluminum pouch and keep the pouch in the container. (2) Pick out the tip of the Wet Saver from the center of the roll, and pass it through the center of the lid. (3) Close the lid tightly, and use the Wet Saver by pinching the tip and pulling it out from the center of the upper part of container. * If pulled quickly, it becomes easy to tear off the wipes at the perforation.
-
- Amount Of Content
- 1 Pack (300 pcs)
Product Description
Its anti-static effect makes it perfect for cleaning OA equipment. Its excellent detergent effect makes cleaning easy.
[Features]
· Uses non-woven fabric made with environmentally friendly and skin friendly cotton.
· Its soft texture means it easy to wipe without scratching.
· Since it is no-binder cotton spun lace (water flow-interlaced non-woven fabric), it won't leave behind lint or fibers.
· Inhibits the growth of bacteria through bacteriostatic action.
· Excellent industrial disposability.
· There are also available refill packages for Wet Saver, allowing the container to be refilled as many times as needed, helping save money.
Specifications of S-7510
-
- Product Model
- Non-woven Wipe
-
- Shape
- Roll
-
- Type
- Wet
-
- Detailing Type
- Refill
-
- Appearance
- Cloudy liquid/White sheet-like material
-
- Flammability
- Available
-
- Volatility
- Low
-
- Density (20 °C)
- 1
-
- Flash Point
- NA
-
- Item Shape
- Bucket container
-
- Size(mm)
- 180×300
-
- Features
- Its disinfectant property suppresses the proliferation of germs.
-
- Feature 2
- Soft texture that prevents scratches.
-
- Feature 3
- No fuzz or fibers are left. *Cotton-spun lace with no binder (Hydroentangled nonwoven fabric).
-
- Use
- Anti-static for plastic type and for display of various FA, OA equipments.
-
- Application 2
- For desks, chairs, cupboards, window panes and the like in offices and factories.
-
- Application 3
- Wiping factory machinery, equipments and cleaning all kinds of oil stains etc.
-
- Component
- Cetylpyridinium chloride, cetyltrimethylammonium chloride, dibutyl hydroxytoluene, paraben
-
- Use
- Consists of volatile (alcohol) components, always store in a dedicated container (airtight). (1) Remove the container lid, cut the upper part of the aluminum pouch and keep the pouch in the container. (2) Pick out the tip of the Wet Saver from the center of the roll, and pass it through the center of the lid. (3) Close the lid tightly, and use the Wet Saver by pinching the tip and pulling it out from the center of the upper part of container. * If pulled quickly, it becomes easy to tear off the wipes at the perforation.
-
- Amount Of Content
- 1 Pack (300 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,418.67
|
NONWOVEN FABRIC CLOTHS
|
1 Pack(s)
|
300 Pieces Per Package
|
|
5 Day(s)
|
1 Pack (300 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?