- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of S-562
-
- Product uses
- Other
-
- Product Type
- Paint (Spray)
-
- Combustion Quality
- Available
-
- Volatile
- Available
-
- Density (20 °C)
- 0.902
-
- Flash Point
- -4℃
-
- Product Shape
- Aerosol Spray
-
- Feature 1
- Protects packaging materials with a colorless, transparent, hard, and resilient gloss coating.
-
- Feature 2
- Simplifies work due to its quick-dry properties.
-
- Feature 3
- The effect may last for a long period of time (1 year or more) depending on the paint condition.
-
- Application 1
- Agricultural Equipment (Combine Harvester, Binder, Harvester Dryer Equipment, etc.)
-
- Application 2
- Wrapping Papers, Storage Bags, Cases, Machine Tools, Wire Cords, Pipes, Hoses, Etc.
-
- Application 3
- Interior walls of bathrooms/kitchens.
-
- Application 4
- Prevents mold on wooden parts. Prevents rust.
-
- Component
- Ethyl acetate, normal butyl acetate, acrylic resin, repellents, aliphatic hydrocarbons, dimethyl ether
-
- Method Of Usage
- Spray it in parts mice may bite.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
฿ 919.36
|
CHASSIS SPRAYS
|
2 Piece(s)
|
|
6 Day(s)
|
10 |
1 pc (420 ml) |
Basic Specifications
-
- Product uses
- Other
-
- Product Type
- Paint (Spray)
-
- Combustion Quality
- Available
-
- Volatile
- Available
-
- Density (20 °C)
- 0.902
-
- Flash Point
- -4℃
-
- Product Shape
- Aerosol Spray
-
- Feature 1
- Protects packaging materials with a colorless, transparent, hard, and resilient gloss coating.
-
- Feature 2
- Simplifies work due to its quick-dry properties.
-
- Feature 3
- The effect may last for a long period of time (1 year or more) depending on the paint condition.
-
- Application 1
- Agricultural Equipment (Combine Harvester, Binder, Harvester Dryer Equipment, etc.)
-
- Application 2
- Wrapping Papers, Storage Bags, Cases, Machine Tools, Wire Cords, Pipes, Hoses, Etc.
-
- Application 3
- Interior walls of bathrooms/kitchens.
-
- Application 4
- Prevents mold on wooden parts. Prevents rust.
-
- Component
- Ethyl acetate, normal butyl acetate, acrylic resin, repellents, aliphatic hydrocarbons, dimethyl ether
-
- Method Of Usage
- Spray it in parts mice may bite.
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· Protects packaging materials with a colorless, transparent, hard and flexible glossy coating.
· Quick-drying for easier work.
· Repels not only mice and rats, but also squirrels, wild boar, etc.
· Depending on painting conditions, the mouse-repelling effect can last for 1 year or more.
Specifications of S-562
-
- Product uses
- Other
-
- Product Type
- Paint (Spray)
-
- Combustion Quality
- Available
-
- Volatile
- Available
-
- Density (20 °C)
- 0.902
-
- Flash Point
- -4℃
-
- Product Shape
- Aerosol Spray
-
- Feature 1
- Protects packaging materials with a colorless, transparent, hard, and resilient gloss coating.
-
- Feature 2
- Simplifies work due to its quick-dry properties.
-
- Feature 3
- The effect may last for a long period of time (1 year or more) depending on the paint condition.
-
- Application 1
- Agricultural Equipment (Combine Harvester, Binder, Harvester Dryer Equipment, etc.)
-
- Application 2
- Wrapping Papers, Storage Bags, Cases, Machine Tools, Wire Cords, Pipes, Hoses, Etc.
-
- Application 3
- Interior walls of bathrooms/kitchens.
-
- Application 4
- Prevents mold on wooden parts. Prevents rust.
-
- Component
- Ethyl acetate, normal butyl acetate, acrylic resin, repellents, aliphatic hydrocarbons, dimethyl ether
-
- Method Of Usage
- Spray it in parts mice may bite.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
฿ 919.36
|
CHASSIS SPRAYS
|
2 Piece(s)
|
|
6 Day(s)
|
10 |
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?