(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AZ-58018 Safety Shoes

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,223.64 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
58018-001-27
58018-010-26
58018-010-26.5
58018-010-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size
(cm)
Color Details Amount Of Content

฿ 1,265.33

SAFETY SHOES 1 Piece(s) Same day 10 White series 27 White 1 Pair

฿ 1,223.64

SAFETY SHOES 1 Piece(s) Same day - Black series 26 Black 1 Pair

฿ 1,265.33

SAFETY SHOES 1 Piece(s) Same day 10 Black series 26.5 Black 1 Pair

฿ 1,223.64

SHOELACES 1 Piece(s) 3 Day(s) - Black series 28 Black 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Toecap
    Included
  • Wise
    3E
  • Material: Instep
    Synthetic Leather
  • Material: Toecap
    Steel Toe Box
  • Material: Sole
    Synthetic Rubber
  • Amount Of Content
    1 Pair

Product Description

· Excellent durable safety shoes with wide iron core.
[Features]
· Provides outstanding comfort and is resistant to fatigue.
· Has outstanding durability and a wide steel toe box.

Part Number
58018-001-27
58018-010-26
58018-010-26.5
58018-010-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size
(cm)
Color Details Amount Of Content

฿ 1,265.33

SAFETY SHOES 1 Piece(s) Same day 10 White series 27 White 1 Pair

฿ 1,223.64

SAFETY SHOES 1 Piece(s) Same day - Black series 26 Black 1 Pair

฿ 1,265.33

SAFETY SHOES 1 Piece(s) Same day 10 Black series 26.5 Black 1 Pair

฿ 1,223.64

SHOELACES 1 Piece(s) 3 Day(s) - Black series 28 Black 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1