(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
51604-010-L |
51604-010-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size 2 | Size Details (cm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 1,416.62 |
SHOELACES | 1 Piece(s) | 3 Day(s) | L | 26.0~26.5 | 1 Pair | ||
฿ 1,308.07 |
SHOELACES | 1 Piece(s) | 3 Day(s) | M | 25.0~25.5 | 1 Pair |
Work shoes that has no strange feeling when the heel is stepped on.
[Features]
· Uses synthetic leather and nylon mesh.
[Usage]
· Ideal for both indoor and outdoor work.
· Recommended for those performing indoor work and moving company personnel.
Part Number |
---|
51604-010-L |
51604-010-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size 2 | Size Details (cm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 1,416.62 |
SHOELACES | 1 Piece(s) | 3 Day(s) | L | 26.0~26.5 | 1 Pair | ||
฿ 1,308.07 |
SHOELACES | 1 Piece(s) | 3 Day(s) | M | 25.0~25.5 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?