(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tool with excellent abrasion resistance.
Work Material, Aluminum, Single Edge
Tool grade, Carbide
Tip angle (θ) 90
Part Number |
---|
AL-VME-030-90-LS |
AL-VME-040-90-LS |
AL-VME-050-90-LS |
AL-VME-060-90-LS |
AL-VME-080-90-LS |
AL-VME-100-90-LS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Dimension ℓ (mm) | Dimension L (mm) | Dimensions ℓ2 (mm) | Shank diameter (d) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,562.89 | DJT END MILL | 1 Piece(s) | 6 Day(s) | 3 | 1.5 | 80 | - | 3 | ||
฿ 2,755.18 | DJT END MILL | 1 Piece(s) | 7 Day(s) | 4 | 2 | 100 | - | 4 | ||
฿ 2,805.98 | DJT END MILL | 1 Piece(s) | 7 Day(s) | 5 | 2.5 | 110 | 60 | 6 | ||
฿ 3,186.94 | DJT END MILL | 1 Piece(s) | 7 Day(s) | 6 | 3 | 120 | - | 6 | ||
฿ 3,567.90 | DJT END MILL | 1 Piece(s) | 7 Day(s) | 8 | 4 | 120 | - | 8 | ||
฿ 5,955.27 | DJT END MILL | 1 Piece(s) | 6 Day(s) | 10 | 5 | 140 | - | 10 |
Loading...
Application | Chamfering/Horizontal | Tip angle (θ) | 90 | work material | Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Tool Material Type | Carbide | Coating Y/N | NA |
Coating Type | Non-Coated |
How can we improve?
How can we improve?