1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EZ Drill for Heat Resistant Alloy (for 3D) EZSM Type for Drilling

EZ Drill for Heat Resistant Alloy (for 3D) EZSM Type for Drilling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,600.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a tool with excellent abrasion resistance.

Part Number
EZSM030
EZSM033
EZSM034
EZSM035
EZSM038
EZSM040
EZSM042
EZSM043
EZSM044
EZSM045
EZSM050
EZSM051
EZSM052
EZSM060
EZSM068
EZSM069
EZSM070
EZSM080
EZSM085
EZSM086
EZSM090
EZSM100
EZSM103
EZSM104
EZSM110
EZSM120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Diameter dimensional tolerance
(mm)

฿ 3,600.56

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 31568straight shank30-0.014

฿ 3,702.15

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.31871End Mill Shank40-0.018

฿ 4,101.25

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.41871End Mill Shank40-0.018

฿ 3,702.15

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.51871End Mill Shank40-0.018

฿ 3,810.99

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.82073End Mill Shank40-0.018

฿ 3,810.99

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 42073straight shank40-0.018

฿ 3,992.40

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.22378End Mill Shank50-0.018

฿ 4,427.79

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.32378End Mill Shank50-0.018

฿ 4,427.79

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.42378End Mill Shank50-0.018

฿ 4,427.79

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.52378End Mill Shank50-0.018

฿ 4,246.38

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 52580straight shank50-0.018

฿ 4,500.35

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 5.12882End Mill Shank60-0.018

฿ 4,972.02

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 5.22882End Mill Shank60-0.018

฿ 4,754.33

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 63082straight shank60-0.018

฿ 5,298.56

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 6.83588End Mill Shank70-0.022

฿ 5,915.36

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 6.93588End Mill Shank70-0.022

฿ 5,298.56

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 73588straight shank70-0.022

฿ 6,133.05

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 84094End Mill Shank80-0.022

฿ 6,495.87

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.543100End Mill Shank90-0.022

฿ 7,620.62

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.643100End Mill Shank90-0.022

฿ 6,858.70

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 945100straight shank90-0.022

฿ 7,620.62

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 1050106straight shank100-0.022

฿ 8,491.39

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 10.353116End Mill Shank110-0.027

฿ 8,491.39

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 10.453116End Mill Shank110-0.027

฿ 7,910.88

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 1155116straight shank110-0.027

฿ 8,527.67

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 1260122straight shank120-0.027

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium Tool Material Type Carbide Coating Y/N Available
With/without Oil Hole Available Detailed coating types Value Coat Features For heat-resistant alloys (Ni-based heat-resistant alloys and Ti alloys). Offers cutting edge features suitable for heat resistant alloys such as Inconel and titanium alloys
Machining Application Value Coat/Drilling Specifications Torsion Angle 30°, with Lubrication Hole / Effective Machining Depth 3xφDc