1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for Turning Triangle Shape / Negative / with Hole TNMGR-SG

DJT INSERTS

Tip for Turning Triangle Shape / Negative / with Hole TNMGR-SG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 378.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for high-efficiency machining.

Part Number
TNMG160408R-SG-JC8015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 378.70

DJT INSERTS 10 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
work material Stainless Steel Rake angle Negative Selfishly Right-hand
Nose R 0.8 Material type JC8015 Material Coating
Inscribed Circle(mm) 9.525 Thickness(mm) 4.76 Hole Diameter 3.81

Please check the type/dimensions/specifications of the part TNMG160408R-SG-JC8015 in the Tip for Turning Triangle Shape / Negative / with Hole TNMGR-SG series.