1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tips Compatible with Fast Feeding Die Master Models SKS and SKS-RS (No Circuit Breaker)

Tips Compatible with Fast Feeding Die Master Models SKS and SKS-RS (No Circuit Breaker)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 265.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for high-efficiency machining.

Part Number
WDMW06T320ZER-JC8050
WDMW06T320ZTR-JC5040
WDMW06T320ZTR-JC8015
WDMW06T320ZTR-JC8050
WDMW050316ZER-JC8050
WDMW050316ZTR-JC5040
WDMW050316ZTR-JC8015
WDMW050316ZTR-JC8050
WDMW080520ZER-JC8050
WDMW080520ZTR-JC5040
WDMW080520ZTR-JC8015
WDMW080520ZTR-JC8050
WDMW10X620ZTR-JC5040
WDMW10X620ZTR-JC8015
WDMW10X620ZTR-JC8050
WOMW04T215ZER-JC5040
WOMW04T215ZER-JC8015
WOMW04T215ZER-JC8050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClearance angle work material Dimensions/A
(mm)
Dimensions/T
(mm)
Dimensions/B
(mm)
Dimension / r ε
(mm)
Material type θ
(deg)

฿ 380.12

DJT MILLING CHIP 1 Piece(s) 6 Day(s) D(15°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy103.971.22JC805015

฿ 331.14

DJT MILLING CHIP 10 Piece(s) 5 Day(s) D(15°)Steel103.971.22JC5040-

฿ 305.86

DJT MILLING CHIP 10 Piece(s) 6 Day(s) D(15°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material103.971.22JC8015-

฿ 331.14

DJT MILLING CHIP 10 Piece(s) 5 Day(s) D(15°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy103.971.22JC8050-

฿ 329.32

DJT MILLING CHIP 1 Piece(s) 6 Day(s) D(15°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy83.211.6JC805015

฿ 354.00

DJT MILLING CHIP 10 Piece(s) 15 Day(s) D(15°)Steel83.211.6JC5040-

฿ 354.00

DJT MILLING CHIP 10 Piece(s) 40 Day(s) D(15°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material83.211.6JC8015-

฿ 287.60

DJT MILLING CHIP 10 Piece(s) 5 Day(s) D(15°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy83.211.6JC8050-

฿ 519.80

DJT MILLING CHIP 1 Piece(s) 6 Day(s) D(15°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy135.51.52JC805015

฿ 450.87

DJT MILLING CHIP 10 Piece(s) 6 Day(s) D(15°)Steel135.51.52JC5040-

฿ 450.87

DJT MILLING CHIP 10 Piece(s) 5 Day(s) D(15°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material135.51.52JC8015-

฿ 450.87

DJT MILLING CHIP 10 Piece(s) 5 Day(s) D(15°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy135.51.52JC8050-

฿ 516.17

DJT MILLING CHIP 10 Piece(s) 5 Day(s) D(15°)Steel16622JC5040-

฿ 516.17

DJT MILLING CHIP 10 Piece(s) 6 Day(s) D(15°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16622JC8015-

฿ 516.17

DJT MILLING CHIP 10 Piece(s) 5 Day(s) D(15°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy16622JC8050-

฿ 265.83

DJT MILLING CHIP 10 Piece(s) 5 Day(s) [Other] 13°Steel6.52.80.81.5JC5040-

฿ 265.83

DJT MILLING CHIP 10 Piece(s) 5 Day(s) [Other] 13°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material6.52.80.81.5JC8015-

฿ 265.83

DJT MILLING CHIP 10 Piece(s) 40 Day(s) [Other] 13°Steel / Stainless Steel / Heat-resistant alloy, titanium alloy6.52.80.81.5JC8050-

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Available corners 3 Accuracy M
Breaker Y/N NA Material PVD Coating Machining Application For high-feed and shape processing