1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One Cut Welded Edge End Mill DZ-SEPL

One Cut Welded Edge End Mill DZ-SEPL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,801.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
DZ-SEPL6160
DZ-SEPL6200
DZ-SEPL6250
DZ-SEPL6300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 12,801.31

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 167016150

฿ 21,563.45

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2010020180

฿ 34,313.01

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2510025180

฿ 51,837.29

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 3011032200

Loading...

  1. 1

Basic Information

work material High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 Number of flutes(sheet) 6 Type High Helical
Coating TiAlN Machining Application Side Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°) Other Processing Applications Shoulder Milling Specifications For building up at welded joints/ angle of torsion 60°/ long blade length
Material type DZ Coating (TiAlN-Based)