1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

One Cut Ball Long Type DZ-OCLB-S

One Cut Ball Long Type DZ-OCLB-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,216.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
DZ-OCLB2040-12S120
DZ-OCLB2040-20S120
DZ-OCLB2060-18S160
DZ-OCLB2060-18S220
DZ-OCLB2060-22S160
DZ-OCLB2060-22S220
DZ-OCLB2080-22S160
DZ-OCLB2080-22S220
DZ-OCLB2100-25S160
DZ-OCLB2100-25S220
DZ-OCLB2100-35S160
DZ-OCLB2100-35S220
DZ-OCLB2120-35S160
DZ-OCLB2120-35S220
DZ-OCLB2120-45S220
DZ-OCLB2160-40S220
DZ-OCLB2200-40S220
DZ-OCLB2250-50S220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
φDc
(mm)

฿ 4,216.95

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 21212044

฿ 4,547.12

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 22012044

฿ 6,502.73

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 31816066

฿ 8,864.70

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 31822066

฿ 6,655.12

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 32216066

฿ 9,017.08

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 32222066

฿ 7,188.46

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 42216088

฿ 9,525.03

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 42222088

฿ 7,163.07

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5251601010

฿ 9,804.41

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5252201010

฿ 7,671.02

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5351601010

฿ 10,337.75

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5352201010

฿ 9,017.08

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6351601212

฿ 11,861.61

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6352201212

฿ 12,191.77

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6452201212

฿ 19,531.65

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8402201616

฿ 25,677.85

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10402202020

฿ 34,059.03

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 12.5502202525

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Cast Iron / Aluminum / Copper Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) 10~-10 Machining Application Curved surface / R Groove
Features Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with the high hardness and high-speed machining. A 2-Flute Straight Type that has a torsion angle of 30° and is shrink-compatible. With/Without Torsion Yes (30°) Machining Application (Other) Pocket machining