(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number |
---|
AL-OCHES2040 |
AL-OCHES2060 |
AL-OCHES2080 |
AL-OCHES2100 |
AL-OCHES2120 |
AL-OCHES2160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,556.62 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 16 | 4 | 60 | ||
฿ 4,877.29 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 22 | 6 | 74 | ||
฿ 6,172.56 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 31 | 8 | 90 | ||
฿ 7,848.80 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 37 | 10 | 105 | ||
฿ 10,464.74 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 43 | 12 | 113 | ||
฿ 19,074.50 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 55 | 16 | 130 |
Loading...
work material | Aluminum | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | DLC | Machining Application | Side / Groove / Countersinking | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) | Other Processing Applications | DLC, Helical Machining, Counter Boring, Drilling, Shoulder Milling, Grooving |
How can we improve?
How can we improve?