1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

One Cut 70 DV-SEH

DJT SOLID CARBIDE END MILLS

One Cut 70 DV-SEH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,103.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
DV-SEHH6080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,103.22

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 8 work material Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Cast Iron Blade length (ℓ)(mm) 20
Number of flutes(sheet) 6 Type High Helical Shank diameter (d)(mm) 8
Overall Length (L)(mm) 75 Machining Application Side Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°) Other Coating DV Value Coat Dimensions/ℓ2(mm) -
Dimensions/ℓs(mm) 55 Other Processing Applications Value Coat/Shoulder Grinding Details Type Regular
Specifications For machining materials with high hardness (70 HRC); 4, 6, 8 flutes, torsion angle 50°

Please check the type/dimensions/specifications of the part DV-SEHH6080 in the One Cut 70 DV-SEH series.