1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mirror Radius End Mill, RNM Type, Compatible Tip RNM

Mirror Radius End Mill, RNM Type, Compatible Tip RNM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,938.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For high precision machining

Part Number
RNM-060-R03-JC8015
RNM-060-R05-JC8015
RNM-060-R10-JC8015
RNM-080-R03-JC8015
RNM-080-R03-KT9
RNM-080-R05-JC10000
RNM-080-R05-JC8015
RNM-080-R10-JC10000
RNM-080-R10-JC8015
RNM-100-R03-JC8015
RNM-100-R05-JC10000
RNM-100-R05-JC8015
RNM-100-R0-JC8015
RNM-100-R10-JC10000
RNM-100-R10-JC8015
RNM-100-R15-JC8015
RNM-100-R20-JC8015
RNM-120-R03-JC8015
RNM-120-R05-JC10000
RNM-120-R05-JC8015
RNM-120-R0-JC8015
RNM-120-R10-JC10000
RNM-120-R10-JC8015
RNM-120-R15-JC8015
RNM-120-R20-JC8015
RNM-130-R03-JC8015
RNM-130-R05-JC8015
RNM-130-R10-JC8015
RNM-130-R20-JC8015
RNM-160-R03-JC8015
RNM-160-R05-JC8015
RNM-160-R0-JC8015
RNM-160-R10-JC8015
RNM-160-R15-JC8015
RNM-160-R20-JC8015
RNM-170-R03-JC8015
RNM-170-R05-JC8015
RNM-170-R10-JC8015
RNM-170-R20-JC8015
RNM-200-R03-JC8015
RNM-200-R05-JC8015
RNM-200-R0-JC8015
RNM-200-R10-JC8015
RNM-200-R15-JC8015
RNM-200-R20-JC8015
RNM-200-R30-JC8015
RNM-210-R03-JC8015
RNM-210-R05-JC8015
RNM-210-R10-JC8015
RNM-210-R20-JC8015
RNM-250-R03-JC8015
RNM-250-R05-JC8015
RNM-250-R0-JC8015
RNM-250-R10-JC8015
RNM-250-R15-JC8015
RNM-250-R20-JC8015
RNM-250-R30-JC8015
RNM-260-R03-JC8015
RNM-260-R05-JC8015
RNM-260-R10-JC8015
RNM-260-R20-JC8015
RNM-300-R03-JC8015
RNM-300-R05-JC8015
RNM-300-R10-JC8015
RNM-300-R15-JC8015
RNM-300-R20-JC8015
RNM-300-R30-JC8015
RNM-320-R03-JC8015
RNM-320-R05-JC8015
RNM-320-R10-JC8015
RNM-320-R15-JC8015
RNM-320-R20-JC8015
RNM-320-R30-JC8015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClearance angle work material Dimensions/A
(mm)
Dimensions/T
(mm)
Dimensions/B
(mm)
Material type Dimensions/R
(mm)
Dimensions/S
(mm)
Material

฿ 2,196.04

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material625JC80150.32PVD Coating

฿ 2,196.04

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material625JC80150.52PVD Coating

฿ 2,196.04

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material625JC801512PVD Coating

฿ 2,312.14

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material82.47JC80150.32.7PVD Coating

฿ 1,938.43

DJT MILLING CHIP 2 Piece(s) 6 Day(s) [Other] OtherCast Iron / Non-ferrous metal82.47KT90.32.7Carbide alloy

฿ 11,890.63

DJT MILLING CHIP 1 Piece(s) 6 Day(s) [Other] OtherNon-ferrous metal / Heat-resistant alloy, titanium alloy82.47JC100000.52.7Dia Coating

฿ 2,312.14

DJT MILLING CHIP 2 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material82.47JC80150.52.7PVD Coating

฿ 11,890.63

DJT MILLING CHIP 1 Piece(s) 6 Day(s) [Other] OtherNon-ferrous metal / Heat-resistant alloy, titanium alloy82.47JC1000012.7Dia Coating

฿ 2,312.14

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material82.47JC801512.7PVD Coating

฿ 2,442.76

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material102.68.5JC80150.33.3PVD Coating

฿ 13,015.38

DJT MILLING CHIP 1 Piece(s) 5 Day(s) [Other] 2°Non-ferrous metal / Heat-resistant alloy, titanium alloy102.68.5JC100000.53.3Dia Coating

฿ 2,442.76

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material102.68.5JC80150.53.3PVD Coating

฿ 2,442.76

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material102.68.5JC80150.1 or Less3.3PVD Coating

฿ 13,015.38

DJT MILLING CHIP 1 Piece(s) 5 Day(s) [Other] OtherNon-ferrous metal / Heat-resistant alloy, titanium alloy102.68.5JC1000013.3Dia Coating

฿ 2,442.76

DJT MILLING CHIP 2 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material102.68.5JC801513.3PVD Coating

฿ 2,442.76

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material102.68.5JC80151.53.3PVD Coating

฿ 2,442.76

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material102.68.5JC801523.3PVD Coating

฿ 2,573.37

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material12310JC80150.34PVD Coating

฿ 14,285.25

DJT MILLING CHIP 1 Piece(s) 6 Day(s) [Other] 2°Non-ferrous metal / Heat-resistant alloy, titanium alloy12310JC100000.54Dia Coating

฿ 2,573.37

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material12310JC80150.54PVD Coating

฿ 2,573.37

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material12310JC80150.1 or Less4PVD Coating

฿ 14,285.25

DJT MILLING CHIP 1 Piece(s) 6 Day(s) [Other] OtherNon-ferrous metal / Heat-resistant alloy, titanium alloy12310JC1000014Dia Coating

฿ 2,573.37

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material12310JC801514PVD Coating

฿ 2,573.37

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material12310JC80151.54PVD Coating

฿ 2,573.37

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material12310JC801524PVD Coating

฿ 2,616.91

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material13310JC80150.34PVD Coating

฿ 2,616.91

DJT MILLING CHIP 2 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material13310JC80150.54PVD Coating

฿ 2,616.91

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material13310JC801514PVD Coating

฿ 2,616.91

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material13310JC801524PVD Coating

฿ 2,660.45

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16412JC80150.35.3PVD Coating

฿ 2,660.45

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16412JC80150.55.3PVD Coating

฿ 2,660.45

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16412JC80150.1 or Less5.3PVD Coating

฿ 2,664.20

DJT MILLING CHIP 2 Piece(s) 9 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16412JC801515.3PVD Coating

฿ 2,660.45

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16412JC80151.55.3PVD Coating

฿ 2,660.45

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16412JC801525.3PVD Coating

฿ 2,729.39

DJT MILLING CHIP 2 Piece(s) 6 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material17412JC80150.35.3PVD Coating

฿ 2,729.39

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material17412JC80150.55.3PVD Coating

฿ 2,729.39

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material17412JC801515.3PVD Coating

฿ 2,729.39

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material17412JC801525.3PVD Coating

฿ 2,794.69

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material20515JC80150.36.7PVD Coating

฿ 2,794.69

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material20515JC80150.56.7PVD Coating

฿ 2,794.69

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material20515JC80150.1 or Less6.7PVD Coating

฿ 2,520.00

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material20515JC801516.7PVD Coating

฿ 2,794.69

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material20515JC80151.56.7PVD Coating

฿ 2,794.69

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material20515JC801526.7PVD Coating

฿ 2,798.45

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material20515JC801536.7PVD Coating

฿ 3,037.78

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material21515JC80150.36.7PVD Coating

฿ 3,037.78

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material21515JC80150.56.7PVD Coating

฿ 3,037.78

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material21515JC801516.7PVD Coating

฿ 3,037.78

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material21515JC801526.7PVD Coating

฿ 3,277.25

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material25618.5JC80150.38.3PVD Coating

฿ 3,277.25

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material25618.5JC80150.58.3PVD Coating

฿ 3,277.25

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material25618.5JC80150.1 or Less8.3PVD Coating

฿ 3,277.25

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material25618.5JC801518.3PVD Coating

฿ 3,277.25

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material25618.5JC80151.58.3PVD Coating

฿ 3,277.25

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material25618.5JC801528.3PVD Coating

฿ 3,277.25

DJT MILLING CHIP 2 Piece(s) 6 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material25618.5JC801538.3PVD Coating

฿ 3,563.88

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material26618.5JC80150.38.3PVD Coating

฿ 3,563.88

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material26618.5JC80150.58.3PVD Coating

฿ 3,563.88

DJT MILLING CHIP 2 Piece(s) 6 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material26618.5JC801518.3PVD Coating

฿ 3,563.88

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material26618.5JC801528.3PVD Coating

฿ 3,835.99

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material30722.5JC80150.310PVD Coating

฿ 3,835.99

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material30722.5JC80150.510PVD Coating

฿ 3,835.99

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material30722.5JC8015110PVD Coating

฿ 3,835.99

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material30722.5JC80151.510PVD Coating

฿ 3,835.99

DJT MILLING CHIP 2 Piece(s) 6 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material30722.5JC8015210PVD Coating

฿ 5,303.00

DJT MILLING CHIP 2 Piece(s) 40 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material30722.5JC8015310PVD Coating

฿ 3,835.99

DJT MILLING CHIP 2 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material32723.5JC80150.310.7PVD Coating

฿ 3,835.99

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material32723.5JC80150.510.7PVD Coating

฿ 3,835.99

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material32723.5JC8015110.7PVD Coating

฿ 3,888.68

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] 2°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material32723.5JC80151.510.7PVD Coating

฿ 3,888.68

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material32723.5JC8015210.7PVD Coating

฿ 3,835.99

DJT MILLING CHIP 2 Piece(s) 5 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material32723.5JC8015310.7PVD Coating

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Available corners 2 Machining Application For finishing, high-feed shape processing