(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For high precision machining
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Dimensions/A (mm) | Dimensions/T (mm) | Dimensions/B (mm) | Material type | Dimensions/R (mm) | Work material details | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,196.79 | DJT MILLING CHIP | 1 Piece(s) | 6 Day(s) | - | 6 | 2 | 5 | JC10000 | 3 | Graphite | Dia Coating | ||
฿ 1,680.83 | DJT MILLING CHIP | 2 Piece(s) | 5 Day(s) | Cast Iron | 6 | 2 | 5 | KT9 | 3 | - | Carbide alloy | ||
฿ 14,067.56 | DJT MILLING CHIP | 1 Piece(s) | 5 Day(s) | - | 7 | 2 | 5.5 | JC10000 | 3.5 | Graphite | Dia Coating | ||
฿ 11,672.94 | DJT MILLING HOLDER_CHIP | 1 Piece(s) | 6 Day(s) | - | 8 | 2.4 | 7 | JC10000 | 4 | Graphite | Dia Coating | ||
฿ 1,767.91 | DJT MILLING CHIP | 2 Piece(s) | 5 Day(s) | Cast Iron | 8 | 2.4 | 7 | KT9 | 4 | - | Carbide alloy | ||
฿ 12,761.40 | DJT MILLING CHIP | 1 Piece(s) | 5 Day(s) | - | 10 | 2.6 | 8.5 | JC10000 | 5 | Graphite | Dia Coating | ||
฿ 2,203.29 | DJT MILLING CHIP | 2 Piece(s) | 5 Day(s) | Steel | 10 | 2.6 | 8.5 | JC4015 | 5 | - | PVD Coating | ||
฿ 1,840.47 | DJT MILLING CHIP | 2 Piece(s) | 5 Day(s) | Cast Iron | 10 | 2.6 | 8.5 | KT9 | 5 | - | Carbide alloy | ||
฿ 14,067.56 | DJT MILLING CHIP | 1 Piece(s) | 5 Day(s) | - | 11 | 2.6 | 9 | JC10000 | 5.5 | Graphite | Dia Coating | ||
฿ 14,067.56 | DJT MILLING CHIP | 1 Piece(s) | 5 Day(s) | - | 12 | 3 | 10 | JC10000 | 6 | Graphite | Dia Coating | ||
฿ 1,960.20 | DJT MILLING CHIP | 2 Piece(s) | 5 Day(s) | Cast Iron | 12 | 3 | 10 | KT9 | 6 | - | Carbide alloy | ||
฿ 30,140.56 | DJT MILLING CHIP | 1 Piece(s) | 6 Day(s) | Steel / Cast Iron / High Hardness Material | 16 | 4 | 12 | JBN245 | 8 | - | CBN | ||
฿ 14,938.33 | DJT MILLING CHIP | 1 Piece(s) | 6 Day(s) | - | 16 | 4 | 12 | JC10000 | 8 | Graphite | Dia Coating | ||
฿ 2,442.76 | DJT MILLING CHIP | 2 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Cast Iron / High Hardness Material | 16 | 4 | 12 | JC5015 | 8 | - | PVD Coating | ||
฿ 2,040.02 | DJT MILLING CHIP | 2 Piece(s) | 5 Day(s) | Cast Iron | 16 | 4 | 12 | KT9 | 8 | - | Carbide alloy | ||
฿ 33,768.77 | DJT MILLING CHIP | 1 Piece(s) | 6 Day(s) | Steel / Cast Iron / High Hardness Material | 20 | 5 | 15 | JBN245 | 10 | - | CBN | ||
฿ 15,845.39 | DJT MILLING CHIP | 1 Piece(s) | 6 Day(s) | - | 20 | 5 | 15 | JC10000 | 10 | Graphite | Dia Coating | ||
฿ 2,119.85 | DJT MILLING CHIP | 2 Piece(s) | 6 Day(s) | Cast Iron | 20 | 5 | 15 | KT9 | 10 | - | Carbide alloy | ||
฿ 34,494.42 | DJT MILLING CHIP | 1 Piece(s) | 6 Day(s) | Steel / Cast Iron / High Hardness Material | 25 | 6 | 18.5 | JBN245 | 12.5 | - | CBN | ||
฿ 2,402.85 | DJT MILLING CHIP | 2 Piece(s) | 5 Day(s) | Cast Iron | 25 | 6 | 18.5 | KT9 | 12.5 | - | Carbide alloy | ||
฿ 39,936.74 | DJT MILLING CHIP | 2 Piece(s) | 6 Day(s) | Steel / Cast Iron / High Hardness Material | 30 | 7 | 22.5 | JBN245 | 15 | - | CBN | ||
฿ 3,048.67 | DJT MILLING CHIP | 2 Piece(s) | 5 Day(s) | Cast Iron / Non-ferrous metal | 30 | 7 | 22.5 | KT9 | 15 | - | Carbide alloy | ||
฿ 3,447.77 | DJT MILLING CHIP | 2 Piece(s) | 5 Day(s) | Cast Iron | 32 | 7 | 23.5 | KT9 | 16 | - | Carbide alloy |
Loading...
Shape (initial letter of model number) | Other | Clearance angle | Other | Available corners | 1 |
---|---|---|---|---|---|
R Precision(mm) | 0.006~-0.006 | Machining Application | For finishing, shape processing | Specifications | High-speed cutting is possible, and it is long-lasting and has surface roughness due to the CBN chip that allows for shortened times for the machining of large press molds, allowing also for the shortened grinding time; it also is capable of repolishing |
Features | A new lineup is introduced for the CBN chip for "Cera Ball BNM Shape" for high-precision molding |
How can we improve?
How can we improve?