1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beam Drill (Micro type) VN-DRD Type

Beam Drill (Micro type) VN-DRD Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,456.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a tool with excellent abrasion resistance.

Part Number
VN-DRD-004
VN-DRD-005
VN-DRD-006
VN-DRD-007
VN-DRD-008
VN-DRD-009
VN-DRD-010
VN-DRD-011
VN-DRD-012
VN-DRD-013
VN-DRD-014
VN-DRD-015
VN-DRD-016
VN-DRD-017
VN-DRD-018
VN-DRD-019
VN-DRD-020
VN-DRD-021
VN-DRD-022
VN-DRD-023
VN-DRD-024
VN-DRD-025
VN-DRD-026
VN-DRD-027
VN-DRD-028
VN-DRD-029
VN-DRD-030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type

฿ 23,318.70

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 0.4640End Mill Shank

฿ 21,456.22

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 0.5640End Mill Shank

฿ 22,387.46

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 0.6740End Mill Shank

฿ 22,387.46

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 0.7840End Mill Shank

฿ 22,387.46

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 0.8840End Mill Shank

฿ 22,387.46

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 0.9840End Mill Shank

฿ 37,386.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 11040End Mill Shank

฿ 39,085.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 1.11040End Mill Shank

฿ 39,085.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 1.21040End Mill Shank

฿ 39,085.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 1.31040End Mill Shank

฿ 39,085.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 1.41040End Mill Shank

฿ 35,688.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 1.51040End Mill Shank

฿ 37,386.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 1.62245End Mill Shank

฿ 37,386.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 1.72245End Mill Shank

฿ 37,386.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 1.82245End Mill Shank

฿ 37,386.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 1.92245End Mill Shank

฿ 42,800.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 22245End Mill Shank

฿ 37,386.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 2.12245End Mill Shank

฿ 37,386.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 2.22245End Mill Shank

฿ 37,386.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 2.32245End Mill Shank

฿ 37,386.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 2.42245End Mill Shank

฿ 42,800.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 2.52245End Mill Shank

฿ 36,537.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 2.62245End Mill Shank

฿ 36,537.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 2.72550End Mill Shank

฿ 36,537.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 2.82550End Mill Shank

฿ 36,537.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 2.92550End Mill Shank

฿ 33,140.00

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 32550straight shank

Loading...

  1. 1

Basic Information

work material Aluminum / Copper / Resin Coating Y/N NA Coating Type Non-Coated
With/without Oil Hole NA Dimensions/Ds(φ mm) 3 Machining Application Drilling
Specifications Torsion Angle 30°, Effective Machining Depth 3xDc