(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number |
---|
VN-ALES2-030 |
VN-ALES2-040 |
VN-ALES2-050 |
VN-ALES2-060 |
VN-ALES2-080 |
VN-ALES2-100 |
VN-ALES2-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Dimensions/ℓs (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 28,056.75 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 6 | 4 | 60 | 45 | ||
฿ 29,034.56 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 7 | 4 | 60 | 43 | ||
฿ 31,642.03 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | 7 | 6 | 65 | 48 | ||
฿ 34,901.38 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 9 | 6 | 65 | 46 | ||
฿ 44,353.49 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 9 | 8 | 85 | 66 | ||
฿ 51,198.12 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 10 | 100 | 78 | ||
฿ 62,931.77 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 12 | 12 | 120 | 98 |
Loading...
work material | Aluminum / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) | Features | Adopts a dedicated blade shape for aluminum, etc. / Integral sintered diamond twisted blade end mill created with simultaneous sintering of diamond and carbide | Specifications | Torsion Angle 30°/ Blade length is 1 to 2 times the blade diameter |
How can we improve?
How can we improve?