1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Backdraft DBD Type Compatible Chips

Backdraft DBD Type Compatible Chips
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 566.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for high-speed finishing of mold reference base

Part Number
DBD170408-30-CX75
DBD170408-CX90
DBD170408-F-CX75
DBD170408-JC8015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material type Details Type Material

฿ 566.97

DJT MILLING HOLDER_CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast IronCX75For Improving Base Surface Finish and Base RoughnessCermet

฿ 566.97

DJT MILLING CHIP 10 Piece(s) 5 Day(s) SteelCX90For Base Surface FinishCermet

฿ 566.97

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast IronCX75For simultaneously finishing wall and floor surfacesCermet

฿ 675.82

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialJC8015For Base Surface FinishPVD Coating

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) C (80° Diamond-Shape) Clearance angle P (11°) Available corners 2
Side length(mm) 16.669 Thickness(mm) 4.762 Width(mm) 9.525
Nose R(mm) R0.8 Hole Diameter(mm) φ4.6 Machining Application For finishing, flat and vertical wall processing