1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for New Back-and-Forth Cutter PFC Type

Tip for New Back-and-Forth Cutter PFC Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 683.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a tool with excellent abrasion resistance.

Part Number
DPGT0903-W3-JBN500
DPGT0903-W3-JC8003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Available corners Material type Details Type Material

฿ 2,203.29

DJT MILLING CHIP 1 Piece(s) 5 Day(s) Steel / Cast Iron1JBN500For superfinishingCBN

฿ 683.07

DJT MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material4JC8003For semi-finishing and finishingPVD Coating

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle P (11°) Dimensions/R(mm) 0.8
Thickness(mm) 3.18 Hole Diameter(mm) φ3.5 Accuracy G
Application/Clamp Screw DSW-307 Application/ABA Bolt M12X1.75X30 Application/Cartridge SDGPR09CA-PFC
Application/Cartridge Radial Adjustment Screw RSW-05008 Application/Cartridge Set Bolt HCS5-10 Application/L Wrench for Cartridge Set LW-040
Application/ Wrench A-10SD