1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Die Jet Mill 90 SSD90 compatible tip

Die Jet Mill 90 SSD90 compatible tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 432.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a tool with excellent abrasion resistance.

Part Number
SDMT1204PDER-JC8015
SDMT1204PDER-JC8050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material type

฿ 432.73

DJT MILLING CHIP 1 Piece(s) 5 Day(s) Stainless Steel / Cast Iron / High Hardness MaterialJC8015

฿ 432.73

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyJC8050

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle D(15°) Available corners 4
Dimensions/B(mm) 12.7 Side length(mm) 12.7 Thickness(mm) 4.76
Hole Diameter(mm) φ4.6 Accuracy M Breaker Y/N Available
Material PVD Coating Application/Clamp Screw TSW-3512H Application/Shim SM-SD12
Application/Shim Screw SSW-535 Application/Shim Wrench LW-035 Application/ Wrench A-15T