1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Die Jet Mill 45 SSE45 compatible tip (Part Number)

Die Jet Mill 45 SSE45 compatible tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 396.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a tool with excellent abrasion resistance.

Part Number
SEGT13T3AGFN-AL-FZ05
SEMT13T3AGSN-PM-JC5040
SEMT13T3AGSN-PM-JC8015
SEMT13T3AGSN-PM-JC8050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material type Dimensions/R
(mm)
Accuracy Material

฿ 396.44

DJT SOLID CARBIDE END MILLS 10 Piece(s) 5 Day(s) Steel / High Hardness MaterialFX05-GCarbide alloy

฿ 414.58

DJT MILLING CHIP 10 Piece(s) 5 Day(s) SteelJC50401.5MPVD Coating

฿ 414.58

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialJC80151.5MPVD Coating

฿ 414.58

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyJC80501.5MPVD Coating

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle E(20°) Available corners 4
Dimensions/B(mm) 13.4 Side length(mm) 13.4 Thickness(mm) 3.97
Application/Clamp Screw TSW-3512H Application/Shim SM-SE13 Application/Shim Screw SSW-535
Application/Shim Wrench LW-035 Application/ Wrench A-15T Machining Application For generic/general flat surface planing