1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid one cut end mill DZ-OCES2 (Part Number)

Solid one cut end mill DZ-OCES2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,141.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
DZ-OCES2050
DZ-OCES2100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 2,141.61

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 515650

฿ 3,531.22

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 10251070

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Type Square
Coating TiAlN Machining Application Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Other Processing Applications Shoulder Milling, Grooving Specifications Torsion Angle 30°, Universal regular blade length, with core blade, eccentric relief shape