1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid ball end mill LN-SBEL

Solid ball end mill LN-SBEL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,532.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
LN-SBEL-R1
LN-SBEL-R1.5
LN-SBEL-R1.25
LN-SBEL-R1.75
LN-SBEL-R2
LN-SBEL-R2.5
LN-SBEL-R2.25
LN-SBEL-R2.75
LN-SBEL-R3
LN-SBEL-R3.5
LN-SBEL-R4
LN-SBEL-R4.5
LN-SBEL-R5
LN-SBEL-R5.5
LN-SBEL-R6
LN-SBEL-R6.5
LN-SBEL-R7
LN-SBEL-R7.5
LN-SBEL-R8
LN-SBEL-R8.5
LN-SBEL-R9
LN-SBEL-R9.5
LN-SBEL-R10
LN-SBEL-R12.5
LN-SBEL-R15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
ℓ2
(mm)
φd
(mm)

฿ 4,532.96

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 1101004662

฿ 4,532.96

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 1.5151004683

฿ 4,913.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 1.25131004672.5

฿ 4,913.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 1.75181004693.5

฿ 4,532.96

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2201004774

฿ 6,056.77

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2.5251206685

฿ 6,437.72

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2.25231206674.5

฿ 6,437.72

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2.75281206695.5

฿ 6,056.77

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 3301206876

฿ 8,723.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 3.5301408787

฿ 8,723.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 43514081028

฿ 11,009.15

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 4.54017010889

฿ 11,009.15

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 5451701012210

฿ 12,532.96

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 5.5451801013011

฿ 14,056.77

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 6501801212712

฿ 15,199.62

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 6.5501801212513

฿ 18,247.24

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 755190168614

฿ 21,294.86

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 7.555190168815

฿ 21,675.81

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 8551901613216

฿ 25,485.34

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 8.5552001614017

฿ 28,913.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 955200208618

฿ 30,437.72

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 9.558200208819

฿ 32,723.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 10602002013720

฿ 49,142.48

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 12.5652002513225

฿ 52,952.00

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 1580200328630

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 2 Coating Non-Coated
Machining Application Curved surface / Engraving / R Groove Features 2-Flute, Medium-Long Material type Ultrafine particle ultra-hard alloys
With/Without Torsion Available