1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solid drill SDS type

Solid drill SDS type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 477.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SDS-004
SDS-005
SDS-006
SDS-007
SDS-008
SDS-009
SDS-017
SDS-018
SDS-019
SDS-030
SDS-040
SDS-050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Diameter dimensional tolerance
(mm)

฿ 585.75

CARBIDE DRILL 1 Piece(s) Same day 0.4740End Mill Shank0-0.014

฿ 509.76

CARBIDE DRILL 1 Piece(s) Same day 0.5740End Mill Shank0-0.014

฿ 509.76

CARBIDE DRILL 1 Piece(s) Same day 0.6740End Mill Shank0-0.014

฿ 477.78

CARBIDE DRILL 1 Piece(s) Same day 0.71040straight shank0-0.014

฿ 477.78

CARBIDE DRILL 1 Piece(s) Same day 0.81240straight shank0-0.014

฿ 477.78

CARBIDE DRILL 1 Piece(s) Same day 0.91240straight shank0-0.014

฿ 529.47

CARBIDE DRILL 1 Piece(s) Same day 1.72040straight shank0-0.014

฿ 529.47

CARBIDE DRILL 1 Piece(s) Same day 1.82040straight shank0-0.014

฿ 529.47

CARBIDE DRILL 1 Piece(s) Same day 1.92040straight shank0-0.014

฿ 753.93

CARBIDE DRILL 1 Piece(s) Same day 32245straight shank0-0.014

฿ 1,010.51

CARBIDE DRILL 1 Piece(s) Same day 43055straight shank0-0.018

฿ 1,352.86

CARBIDE DRILL 1 Piece(s) Same day 54065straight shank0-0.018

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum Tool Material Type Carbide Coating Y/N NA
Coating Type Non-Coated With/without Oil Hole NA Features A variety of long-seller general purpose carbide drills. Optimal for cast iron, applicable for mild steel and aluminum alloy
Machining Application Drilling Specifications General purpose, torsional angle 30°