1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solid end mill OCFS4-S type

Solid end mill OCFS4-S type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,167.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
OCFS4-030S
OCFS4-035S
OCFS4-040S
OCFS4-045S
OCFS4-050S
OCFS4-055S
OCFS4-060S
OCFS4-065S
OCFS4-070S
OCFS4-075S
OCFS4-080S
OCFS4-085S
OCFS4-090S
OCFS4-095S
OCFS4-100S
OCFS4-105S
OCFS4-110S
OCFS4-115S
OCFS4-120S
OCFS4-130S
OCFS4-140S
OCFS4-150S
OCFS4-160S
OCFS4-170S
OCFS4-180S
OCFS4-190S
OCFS4-200S
OCFS4-210S
OCFS4-220S
OCFS4-230S
OCFS4-240S
OCFS4-250S
OCFS4-260S
OCFS4-270S
OCFS4-280S
OCFS4-290S
OCFS4-300S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dimensions/C
(mm)

฿ 2,167.24

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3106450.1

฿ 2,191.81

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3.5116450.1

฿ 2,191.81

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4126450.1

฿ 2,433.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4.5146450.1

฿ 2,433.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5156500.1

฿ 2,662.48

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5.5156500.2

฿ 2,662.48

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6156500.2

฿ 3,043.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6.5156500.2

฿ 3,043.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7208600.2

฿ 3,424.39

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7.5208600.2

฿ 3,424.39

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8208600.2

฿ 3,839.62

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8.5208600.2

฿ 3,839.62

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 92010650.2

฿ 4,913.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 9.52010650.2

฿ 4,913.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 102510700.2

฿ 5,675.81

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10.52510700.2

฿ 5,675.81

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 112512750.2

฿ 6,437.72

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.52512750.2

฿ 6,437.72

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 122512750.2

฿ 6,818.67

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 133012800.2

฿ 8,723.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 143516900.2

฿ 9,104.39

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 153516900.2

฿ 9,897.53

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 163516900.3

฿ 12,411.88

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1740201050.3

฿ 12,877.51

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1840201050.3

฿ 13,436.25

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1940201050.4

฿ 13,995.00

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2040201050.5

฿ 16,555.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2150251200.5

฿ 17,719.96

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2250251200.5

฿ 18,744.33

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2350251200.5

฿ 19,954.95

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2450251200.5

฿ 20,420.57

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2550251200.5

฿ 29,034.56

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2650251200.5

฿ 29,779.55

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2750251200.5

฿ 30,710.79

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2860251300.5

฿ 36,205.12

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2960251300.5

฿ 37,089.80

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3060321300.5

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Square Coating Non-Coated
Machining Application Groove / Plunging (Z feed) Blade tip shape C plane Torsion Angle (θ) Standard torsion (30-40°)
Specifications Standard blade length, torsional angle 30° Material type Ultrafine particle ultra-hard alloys