1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid end mill OCFS2-S type

Solid end mill OCFS2-S type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,443.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
OCFS2-010S
OCFS2-015S
OCFS2-020S
OCFS2-025S
OCFS2-030S
OCFS2-035S
OCFS2-040S
OCFS2-045S
OCFS2-050S
OCFS2-055S
OCFS2-060S
OCFS2-065S
OCFS2-070S
OCFS2-075S
OCFS2-080S
OCFS2-085S
OCFS2-090S
OCFS2-095S
OCFS2-100S
OCFS2-105S
OCFS2-110S
OCFS2-115S
OCFS2-120S
OCFS2-130S
OCFS2-140S
OCFS2-150S
OCFS2-160S
OCFS2-170S
OCFS2-180S
OCFS2-190S
OCFS2-200S
OCFS2-210S
OCFS2-220S
OCFS2-230S
OCFS2-240S
OCFS2-250S
OCFS2-260S
OCFS2-270S
OCFS2-280S
OCFS2-290S
OCFS2-300S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dimensions/C
(mm)

฿ 1,443.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 136450.05

฿ 1,443.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 1.556450.05

฿ 1,443.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 266450.1

฿ 1,443.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2.586450.1

฿ 1,824.39

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 3106450.1

฿ 1,900.58

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 3.5116450.1

฿ 1,900.58

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 4126450.1

฿ 2,129.15

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 4.5146450.1

฿ 2,129.15

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 5156500.1

฿ 2,281.53

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 5.5156500.2

฿ 2,167.24

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 6156500.2

฿ 2,675.57

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 6.5156500.2

฿ 2,675.57

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 7208600.2

฿ 2,904.15

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 7.5208600.2

฿ 2,891.05

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 8208600.2

฿ 3,614.86

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 8.5208600.2

฿ 3,614.86

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 92010650.2

฿ 4,532.96

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 9.52010650.2

฿ 3,614.86

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 102510700.2

฿ 5,294.86

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 10.52510700.2

฿ 5,294.86

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 112512750.2

฿ 5,675.81

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 11.52512750.2

฿ 5,675.81

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 122512750.2

฿ 6,818.67

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 133012800.2

฿ 7,199.62

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 143516900.2

฿ 7,243.49

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 153516900.2

฿ 8,267.86

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 163516900.3

฿ 11,992.83

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 1740201050.3

฿ 12,505.01

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 1840201050.3

฿ 13,110.32

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 1940201050.4

฿ 13,622.50

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2040201050.5

฿ 16,416.23

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2150251200.5

฿ 16,881.85

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2250251200.5

฿ 17,813.09

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2350251200.5

฿ 18,930.58

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2450251200.5

฿ 19,675.57

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2550251200.5

฿ 26,333.95

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2650251200.5

฿ 27,172.07

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2750251200.5

฿ 27,777.38

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2860251300.5

฿ 32,899.21

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2960251300.5

฿ 33,783.89

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 3060321300.5

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Groove / Plunging (Z feed) Blade tip shape C plane
Torsion Angle (θ) Standard torsion (30-40°) Specifications Standard blade length, torsional angle 30° Material type Ultrafine particle ultra-hard alloys