1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solid end mill OCFS2-L type

Solid end mill OCFS2-L type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,891.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

 
Part Number
OCFS2-030L
OCFS2-035L
OCFS2-040L
OCFS2-045L
OCFS2-050L
OCFS2-055L
OCFS2-060L
OCFS2-065L
OCFS2-070L
OCFS2-075L
OCFS2-080L
OCFS2-085L
OCFS2-090L
OCFS2-095L
OCFS2-100L
OCFS2-105L
OCFS2-110L
OCFS2-115L
OCFS2-120L
OCFS2-130L
OCFS2-140L
OCFS2-150L
OCFS2-160L
OCFS2-170L
OCFS2-180L
OCFS2-190L
OCFS2-200L
OCFS2-210L
OCFS2-220L
OCFS2-230L
OCFS2-240L
OCFS2-250L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dimensions/C
(mm)

฿ 2,891.05

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3206600.1

฿ 2,891.05

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3.5226600.1

฿ 3,195.81

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4246600.1

฿ 3,195.81

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4.5286600.1

฿ 3,424.39

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5306700.1

฿ 3,644.30

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5.5306700.2

฿ 3,805.34

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6306700.2

฿ 4,913.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6.5408900.2

฿ 4,913.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7408900.2

฿ 5,294.86

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7.5408900.2

฿ 5,675.81

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8408900.2

฿ 6,818.67

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8.540101000.2

฿ 6,818.67

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 940101000.2

฿ 7,199.62

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 9.540101000.2

฿ 7,199.62

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1050101100.2

฿ 8,342.48

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10.550121100.2

฿ 8,342.48

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1150121100.2

฿ 8,723.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.550121100.2

฿ 8,723.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1250121100.2

฿ 10,628.19

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1360121200.2

฿ 14,437.72

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1470161300.2

฿ 15,199.62

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1570161300.2

฿ 16,649.04

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1670201300.3

฿ 24,331.78

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1770201400.3

฿ 25,216.46

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1870201400.3

฿ 26,427.08

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1970201400.4

฿ 27,358.32

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2070201400.5

฿ 29,313.93

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2180251500.5

฿ 31,222.97

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2280251500.5

฿ 33,178.58

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2380251500.5

฿ 35,273.88

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2480251500.5

฿ 39,743.84

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2580251500.5

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Groove / Plunging (Z feed) Blade tip shape C plane
Torsion Angle (θ) Standard torsion (30-40°) Specifications Long Blade Length Torsion Angle 30° Material type Ultrafine particle ultra-hard alloys