(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number |
---|
LS-OCFS4-030 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Dimensions/φD1 (mm) | Dimensions/ℓ3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,913.91 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 3 | 15 | 4 | 140 | 40 | 3 | 98 |
Loading...
Number of flutes(sheet) | 4 | Type | Square | Coating | Non-Coated |
---|---|---|---|---|---|
Machining Application | Groove / Plunging (Z feed) | Blade tip shape | Sharp Edge | Torsion Angle (θ) | Standard torsion (30-40°) |
Specifications | long shank | Material type | Ultrafine particle ultra-hard alloys |
How can we improve?
How can we improve?