1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid end mill LS-OCFS2 type (Part Number)

Solid end mill LS-OCFS2 type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,532.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
LS-OCFS2-020
LS-OCFS2-025
LS-OCFS2-030
LS-OCFS2-035
LS-OCFS2-040
LS-OCFS2-045
LS-OCFS2-050
LS-OCFS2-055
LS-OCFS2-060
LS-OCFS2-065
LS-OCFS2-070
LS-OCFS2-075
LS-OCFS2-080
LS-OCFS2-085
LS-OCFS2-090
LS-OCFS2-100
LS-OCFS2-110
LS-OCFS2-120
LS-OCFS2-140
LS-OCFS2-150
LS-OCFS2-160
LS-OCFS2-180
LS-OCFS2-200
LS-OCFS2-250
LS-OCFS2-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Dimensions/φD1
(mm)
Dimensions/ℓ3
(mm)

฿ 4,532.96

DJT MILLING HOLDER_CHIP 1 Piece(s) 6 Day(s) 210414040296

฿ 4,533.82

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2.5154140402.597

฿ 4,533.82

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 315414040398

฿ 4,532.96

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 3.5204140403.599

฿ 4,913.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 4206140403.9596

฿ 5,294.86

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 4.5286150504.4597

฿ 5,294.86

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 5286150504.9598

฿ 5,294.86

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 5.5306150505.4599

฿ 5,294.86

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 6306150505.95100

฿ 6,437.72

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 6.5306150506.45100

฿ 6,818.67

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 7408180806.997

฿ 6,818.67

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 7.5408180807.498

฿ 6,818.67

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 8408180807.9100

฿ 7,961.53

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 8.5408180808.4100

฿ 10,549.40

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 950102301258.9102

฿ 10,247.24

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 1050102301259.9105

฿ 12,152.00

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 11501223012510.9102

฿ 12,152.00

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 12501223012511.9105

฿ 18,247.24

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 14701625012513.9121

฿ 18,247.24

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 15701625012514.9122

฿ 20,886.19

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 16701625012515.9125

฿ 22,469.30

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 18702025012517.9121

฿ 25,542.40

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 20702025012519.9125

฿ 36,391.37

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 25702525012524.9125

฿ 52,952.00

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 30803225012529.9121

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Groove / Plunging (Z feed) Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Specifications long shank Material type Ultrafine particle ultra-hard alloys