1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Super One-Cut End Mill DZ-SOCM4 Type (Medium Blade Length)

Super One-Cut End Mill DZ-SOCM4 Type (Medium Blade Length)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,518.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
DZ-SOCM4030
DZ-SOCM4040
DZ-SOCM4050
DZ-SOCM4060
DZ-SOCM4080
DZ-SOCM4090
DZ-SOCM4100
DZ-SOCM4120
DZ-SOCM4130
DZ-SOCM4150
DZ-SOCM4160
DZ-SOCM4200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance
(mm)
End Blade Shape

฿ 2,518.95

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3166600-0.015No Steps

฿ 2,616.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4186600-0.015No Steps

฿ 2,820.09

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5216600-0.015No Steps

฿ 2,896.28

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6216600-0.015No Steps

฿ 4,166.16

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8268750-0.02No Steps

฿ 5,512.23

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 92610800-0.02No Steps

฿ 4,953.48

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 103410900-0.02No Steps

฿ 6,731.31

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1238121000-0.02No Steps

฿ 7,442.44

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1338121000-0.02Shape R

฿ 10,744.11

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1538161100-0.02No Steps

฿ 12,801.31

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1648161100-0.02No Steps

฿ 18,109.39

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2056201300-0.02No Steps

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating TiAlN Machining Application Side Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°) Other Processing Applications Shoulder Milling Features High-function machining is possible. Unique cutting edge shape used (in the process of patent application)
Specifications Torsion Angle 45°/ Medium blade length